Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1129450000 - SAKEW 35
Bill of material
Weidmueller 1129450000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1129450000
MANUTYPEDESC
Manufacturer Type Description
SAKEW 35
DESCSHORT
Short Description
End and partition plate for terminals, End bracket, 50 mm x 8.5 mm, grey
DESCLONG
Long Description
End and intermediate plate for touch protection of live parts of terminal blocks. The plate is also used for the visually recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4032248970612
MANUNAME
Manufacturer Name
Weidmueller Group
BAA351
color
gray
BAC140
Combustibility class
V0
BAE496
min. thickness
8.500 mm
AAF040
Mass
0.006 kg
BAA020
height
49.931 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models