Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Archimedys-Exventys
Description
11296 - Archimedes screw module, Food contact - MRH 230-200 U2
Bill of material
Archimedys-Exventys - 11296 - MRH 230-200 U2
REF
Part Number
11296 - MRH 230-200 U2
DESC
Description
Archimedes screw module, Food contact, pitch 200 mm, Right hand MRH 230-200 U2
SENSPAS
Thread direction
Right
D1
Outside dimension
228.6 mm
D2
Outside dimension
9 Inch
A1
Diameter of the core
60 mm
A2
Diameter of the core
2.36 Inch
F1
Functional height
200 mm
F2
Functional height
7.87 Inch
H1
Axe cross section
32 mm
H2
Axe cross section
1.26 Inch
PAS1
Pas
200 mm
PAS2
Pas
7.87 Inch
TAUXREP1
Filling level 100%. Outputper rotation
0.4619
TAUXREP2
Filling level 100%. Outputper rotation
16.3118 ft³
MASSE1
Mass of a module
1300 g
MASSE2
Mass of a module
2.87 lb
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models