Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CEAM
Description
1130s - Invisible adjustable hinges for doors and cabinet
Bill of material
CI0S1130NIK00
IDNR
Identnummer
1130s
CODE
Code
CI0S1130NIK00
SER
Series
FINITURA
Finishing
ANG
Opening
SCREW
Screw type
DIN - 7505-A
INT
Installation interaxis
116.0 mm
CONF
Mounting options
LOAD
Load for standard door 210x90
47.0 kg
REV
Reversibility range
30-33
HEIGHT
Height
134.0 mm
DEPTH
Depth
21.0 mm
LENGHT
Lenght
24.0 mm
WEIGHT
Weight
430.0 g
MAT
Material
Galvanized or painted zamak
DESCR
Long description
Ceam best seller: 1 million pieces sold are guarantee of reliability and durability.
NOTE
Note
For technical details and further information, consult CEAM catalog and technical office
NCE
CE regulations
CE marked
NEI
Fire regulations
EN 1634-1
REI
Fire resistance
EI-30
URL
Manufacturer website
Manufacturer webpage
PDF
Attachment
PDF catalogue
CLASS0
CE regulations
CE...
CLASS1
Fire regulations
EN1935/1
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models