Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Gühring
Description
1135 - WN 10 NC-SPOTTING DRILL
Bill of material
1135 6.000
J21
Item ID
J23
Item Description
NC-ANBOHRER
J22
Item Name
HSCO FIRE NC-ANBOHRER 120° ZYL WN RN
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
HSCO
J1
Standard Number
WN 10
J8
Treatment
BZB
A11
Cutting Diameter min
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
B3
Protruding Length
mm
B4
Usable Length
mm
B5
Overall Length
mm
B6
Flute Length
mm
B71
Function Length
mm
C3
Connection Diameter, Machine Side
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
D1
Number of Cutting Edges
2
D7
Weight
kg
NSM
Standard of Characteristics
DIN4000-81
E1
Point Angle, Step Included Angle
120 Grad
F1
Cutting Direction
R
H11
Cutting Tool Material
HSS-E
H5
Coating
NANOFIRE
B7
Point Length
mm
C4
Shank Length
mm
D2
Helix Direction
R
D3
Helix Angle
Grad
H22
Coolant Exit Style Code
0
BLD
Tool Style Code
6
J6
Connection Code, Machine Side
J61
Connection Code, Machine Side ISO 13399
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Gühring
    5508 - WN 10 SL-VHM NC-ANBOHRER
    Gühring
    724 - WN 10 SC NC-SPOTTING DRILL
Previews
3D
Dimension
2D
Download CAD models