Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1140066 - STEP3-PS/1AC/24DC/4/PT
Bill of material
PHOENIX CONTACT 1140066
MANUID
Product number of the Manufacturer
1140066
DESCSHORT
Short Description
Power supply unit
DESCLONG
Long Description
Primary-switched power supply unit, STEP POWER, Push-in connection, DIN rail or direct mounting, input: 1-phase, output: 24 V DC / 4 A, Adjustable from 22 V DC ... 27 V DC
MANUTYPEDESC
Manufacturer Type Description
STEP3-PS/1AC/24DC/4/PT
PREVIEW
Preview
BAC180
Installation height
90 mm
BAC178
Installation width
72 mm
INTNO
International product number
4063151089115
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG975
degree of protection
IP20
AAP798
Application standards
IEC 61010-1 (SELV), IEC 61010-1 (SELV), IEC 61010-2-201 (PELV), IEC 61558-2-16, EN 61204-3, IEC 61010-1, DIN EN 60335-1, IEC 61851-21-2
BAB392
certificate/approval
UL: UL/C-UL Listed UL 61010-1, UL: UL/C-UL Listed UL 61010-2-201, UL: UL/C-UL Listed ANSI/UL 121201 Class I, Division 2, Groups A, B, C, D (Hazardous Location)
BAF016
width
72 mm
BAA020
height
90.008046 mm
BAB577
depth
60.965597 mm
AAF040
net weight
0.255 kg
BAC078
Supply voltage type
AC/DC
BAD831
Design of electrical connection
Push-in connection
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
Yes
BAD291
Direct assembly/mounting possible
Yes
AAC073
Performance level acc. to EN ISO 13849-1
Without
AAO382
safety integrity level (SIL)
Without
AAS340
nominal value 1. output voltage
24 V
AAB832
max. rated supply voltage with AC 50 Hz
264 V
AAB833
max. rated supply voltage with AC 60 Hz
264 V
AAB834
max. rated supply voltage with DC
350 V
AAB773
max. 1. output voltage
27 V
AAB967
min. rated supply voltage with AC 60 Hz
85 V
AAB968
min. rated supply voltage with DC
88 V
AAB966
min. rated supply voltage with AC 50 Hz
85 V
AAI720
max. output current 1
4 A
AAB925
min. 1. output voltage
22 V
BAD485
Output voltage for SPC is regulated
No
AAS343
nominal value output current 1
4 A
BAD715
suitable for series installation
Yes
BAE190
designed as short-circuit-proof
Yes
AAB429
Output voltage adjustable
Yes
AAC127
stabilized
Yes
BAC545
Power output
96 W
AAO663
GTIN
4063151089115
AAW338
Manufacturer product designation
Power supply unit
AAU734
Manufacturer product description
Primary-switched power supply unit, STEP POWER, Push-in connection, DIN rail or direct mounting, input: 1-phase, output: 24 V DC / 4 A, Adjustable from 22 V DC ... 27 V DC
AAU731
Manufacturer product family
STEP POWER
AAO057
Product type
STEP3-PS/1AC/24DC/4/PT
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85044095
COO
Country of origin
VN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models