Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1143432 - UT 16 BN
Bill of material
PHOENIX CONTACT 1143432
MANUID
Product number of the Manufacturer
1143432
DESCSHORT
Short Description
Feed-through terminal block
DESCLONG
Long Description
Feed-through terminal block, nom. voltage: 1000 V, nominal current: 76 A, number of connections: 2, connection method: Screw connection, Rated cross section: 16 mm², cross section: 1.5 mm² - 25 mm², mounting type: NS 35/7,5, NS 35/15, color: brown
MANUTYPEDESC
Manufacturer Type Description
UT 16 BN
PREVIEW
Preview
BAA018
length
55.500 mm
INTNO
International product number
4063151130336
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
BAH005
rated voltage
1000 V
AAS574
Rated current [In] for the power loss specification
76 A
BAC740
Min. line cross section, rigid
1.500 mm^2
AAF726
rated current
76 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
BAC140
Combustibility class
V0
BAD123
Levels internally bridged
Yes
BAD124
Explosion tested design (EEx e)
Yes
BAD774
Closing plate required
Yes
BAC487
material of insulation
Polyamide
BAC034
Connection type
Screw connection
BAC375
Connection type 2
Screw connection
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
1 mm^2
AAS575
Power loss per pole, current-dependent [PlIp]
2.430 W
BAC137
Width of spacing
12.200 mm
BAC476
height at lowest possible mounting
55.500 mm
BAA351
color
Brown
BAG640
Assembly type
Top-hat rail TH35
AAF040
net weight
0.03039 kg
BAC676
Max. line cross section, flexible
25 mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
16 mm^2
AAB940
min. connectable conductor cross-section multiple wire
1 mm^2
BAC677
Max. line cross section, rigid
25 mm^2
BAC739
Min. line cross section, flexible
1.500 mm^2
AAB789
max. connectable conductor cross-section multiple wire
6 mm^2
AAO663
GTIN
4063151130336
AAW338
Manufacturer product designation
Feed-through terminal block
AAU734
Manufacturer product description
Feed-through terminal block, nom. voltage: 1000 V, nominal current: 76 A, number of connections: 2, connection method: Screw connection, Rated cross section: 16 mm², cross section: 1.5 mm² - 25 mm², mounting type: NS 35/7,5, NS 35/15, color: brown
AAO057
Product type
UT 16 BN
AAY811
URI of the product
http://www.phoenixcontact.com/product/1143432
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85369010
COO
Country of origin
TR
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models