Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1149847 - CUC-IND-C1ZNI-S/R4IP10G8
Bill of material
PHOENIX CONTACT 1149847
MANUID
Product number of the Manufacturer
1149847
DESCSHORT
Short Description
RJ45 connector
DESCLONG
Long Description
RJ45 connector, design: RJ45, degree of protection: IP20, number of positions: 8, 10 Gbps, CAT6A, material: Metal, connection method: Insulation displacement connection, connection cross section: AWG 23- 22, cable outlet: straight, color: yellow, Ethernet
MANUTYPEDESC
Manufacturer Type Description
CUC-IND-C1ZNI-S/R4IP10G8
PREVIEW
Preview
INTNO
International product number
4063151144562
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
13.600 mm
BAA020
height
14.400 mm
BAH005
rated voltage
72 V
AAF726
rated current
1.750 A
AAP798
Application standards
not available
BAC140
Combustibility class
V0
BAC487
material of insulation
Polycarbonate (PC)
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
85 °C
BAB392
certificate/approval
cULus Recognized, EAC
BAA018
length
53 mm
BAB577
depth
53 mm
AAT080
Pole number
8
AAB754
Contact design
Pin
AAC207
Material of the contact
Copper alloy
BAA039
max. operating ambient temperature
85 °C
AAC202
Material of the contact coat
Gold over nickel
BAA295
Degree of soiling
2
AAD246
Overvoltage category
I
AAC049
PE connection present
No
AAS458
Conductor connection method
Insulation displacement termination
AAB515
seal present
No
BAD449
Locking present
Yes
BAC461
material of housing
Metal film
AAS460
Size of connection thread
not relevant
AAC218
EMC design present
No
AAP372
number of cable inlets
1
AAB224
Arrangement of the cable lead-in
straight
AAC076
Coding (head 1)
without
AAO663
GTIN
4063151144562
AAW338
Manufacturer product designation
RJ45 connector
AAU734
Manufacturer product description
RJ45 connector, design: RJ45, degree of protection: IP20, number of positions: 8, 10 Gbps, CAT6A, material: Metal, connection method: Insulation displacement connection, connection cross section: AWG 23- 22, cable outlet: straight, color: yellow, Ethernet
AAO057
Product type
CUC-IND-C1ZNI-S/R4IP10G8
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models