Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PERI
Description
115156 - UBL 100/50
Bill of material
115156
ARTICLENUMBER
Art.-Nr.
115156
SHORTNAME
UBL 100/50
ARTIKLENAME
Article Name
LEDGER BRACE UBL 100/50
ARTICLEDESC
Article Description
Mounted in the holes of the ledger
ARTICLEGROUP
PERI UP FLEX MODULAR SCAFFOLD
LODLEVEL
LOD Level
X
Y
500
LENGHT
0 mm
WIDTH
0 mm
HEIGHT
0 mm
AREA
0 mm^2
WEIGHT
2.65 kg
ARTICLESTATUS
1 - Standard Article
RENTABLE
UNIT
PC
PRODUCTINFO
Product Information
https://www.peri.com/en/products/scaffolding.html
PROCURUMENTLOC
Procurument Locations
https://www.peri.com/en/company/locations.html#view=list
DOCUMENTS
https://www.peri.de/produkte/geruestsysteme/arbeitsgerueste-und-geruest-plattformen/peri-up-flex-bewehrungsgeruest.html
DOCUMENTSADD
Documents Additional
https://www.peri.com/en/products/software-and-apps.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PERI
    124170 - UBK 75/200
    PERI
    112690 - UCM 50 W.H.ROS
    PERI
    102400 - DK 38/48
    PERI
    107867 - UBL 150/50
    PERI
    114681 - UH 150 +
    PERI
    128936 - UBS 100/100
    PERI
    130282 - UBL 225/50
    PERI
    117689 - UBL 225/200
    PERI
    115513 - UBL 100/150
    PERI
    123584 - UBS 300/100
    PERI
    129354 - UBS 100/150
    PERI
    123592 - UBS 250/100
    PERI
    123580 - UBS 300/150
    PERI
    123483 - UBH 300/200
Previews
3D
Dimension
2D
Download CAD models