Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1156907 - FQ 2,54D/ 80-SH-0-BT
Bill of material
PHOENIX CONTACT 1156907
MANUID
Product number of the Manufacturer
1156907
DESCSHORT
Short Description
Socket strip
DESCLONG
Long Description
SMD socket, nominal current: 3 A, Test voltage: 500 V AC, number of positions: 80, pitch: 2.54 mm, color: black, contact surface: Gold, type of contact: Female connector, mounting: SMD soldering
MANUTYPEDESC
Manufacturer Type Description
FQ 2,54D/ 80-SH-0-BT
PREVIEW
Preview
INTNO
International product number
4063151160555
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
58
BAF016
width
102 mm
BAA020
height
5 mm
AAF726
rated current
3 A
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAG640
Assembly type
Print mounting
BAB577
depth
15.740 mm
AAC194
Type of packaging
Magazine
AAZ327
Grid dimensions 1
2.540 mm
AAP662
Number of rows
2
AAH185
assembly height
5 mm
AAZ334
Type of PCB contacting
SMD connection
AAB373
Type of interlock
Without
AAZ335
Locking system
none
AAZ351
Layout of solder pins
linear
AAB754
Contact design
Socket
AAZ358
Plug-in direction
0 °
BAA097
color of housing
Black
AAZ360
lower limit temperature
-40 °C
AAZ361
upper limit temperature
125 °C
AAZ362
MSL (Moisture Sensitivity Level)
1
AAC207
Material of the contact
Copper
AAZ363
Coating plug contact area
Gold (au)
AAZ364
Coating PCB contact area
Tin (Sn)
BAD831
Design of electrical connection
SMD soldering
AAC202
Material of the contact coat
Gold
AAO663
GTIN
4063151160555
AAW338
Manufacturer product designation
Socket strip
AAU734
Manufacturer product description
SMD socket, nominal current: 3 A, Test voltage: 500 V AC, number of positions: 80, pitch: 2.54 mm, color: black, contact surface: Gold, type of contact: Female connector, mounting: SMD soldering
AAU731
Manufacturer product family
FQ 2,54D/...-SH
AAO057
Product type
FQ 2,54D/ 80-SH-0-BT
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
40
QUANTITYINT
Quantity Scale
40
CTN
Customs tariff number
85366930
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models