Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1159-27 - Extension element
Bill of material
1159-27
CNSORDERNO
Order number
1159-27
CNSEAN
EAN-Code
4013456470613
BZ
Designation
Extension element
LOD
Level of Details
L
Length
220 mm
B
Width
100 mm
T
Depth
100 mm
PA
Dispatch
5
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Universal equipment carrier with combination insert for the installation of entryphones and installation accessories on the insulated external facade. The perfect basis for intercoms, sockets, switches and much more, and also for two-unit and three-unit combinations.· Guarantees installation without heat bridges· For entryphones and variable accessory installation combinations of 1 to 3 units· For future expansion without damaging the external facade· For insulation thicknesses up to 360 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models