Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1159-50 - Mini equipment carrier
Bill of material
1159-50
CNSORDERNO
Art. No.
1159-50
ENO
E-Number
165372008
BZ
Type
Mini equipment carrier, with 4 swivels, 2 ribs
LOD
Level of Details
INFOTEXT
Infotext
L
Length
60 mm
EO
Installation opening
Ø 20 mm mm
CNSMASSEXACT
Weight
11.8 g
CNSVOLUMEEXACT
Volume
0.118 l
CNSEAN
EAN-Code
4013456536197
ETIM40
ETIM 40
EC001794
INFOLINK
Data Sheet
HTML (Online)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    1293-15 - KompaX®1 housing for slab ceilings
    KAISER
    1299-67 - HaloX® magnet for HaloX® 180/250
    PHOENIX CONTACT
    2316417 - FB2-S1-12SP-T-0-16-00-0-0
    KAISER
    9268-94 - Cavity wall electronics box ECON® Flex
    AGRO
    9073-78 - Junction box Ø 120 mm
    KAISER
    1158-90 - Cover
    AGRO
    9909.02 - Screw-down cover with synthetic screws
Previews
3D
Dimension
2D
Download CAD models