Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1159-50 - Mini equipment carrier
Bill of material
1159-50
CNSORDERNO
Order number
1159-50
ENO
E number
165372008
BZ
Designation
Mini equipment carrier, with 4 swivels, 2 ribs
LOD
Level of Details
INFOTEXT
Infotext
Mini equipment carrier for external insulation Mini equipment carrier for subsequent fixing of a wide range of accessories on insulated and already-plastered composite thermal insulation systems (WDVS). Permanently secure and without heat bridges, luminaires, motion detectors, external sensors and many more can be fixed quickly and easily. For subsequent installation on insulated facades For insulating thicknesses of 80 mm and higher 10 mm tolerance compensation. Precise, flush alignment of accessories Guaranteed heat bridge-free installation 4 swivels for secure anchoring No penetration by moisture Art. No.: 1159-50 / E No 165 372 008
L
Length
60 mm
EO
Installation opening
Ø 20 mm mm
CNSMASSEXACT
Weight
11.8 g
CNSVOLUMEEXACT
Volume
0.118 l
CNSEAN
EAN-Code
4013456536197
ETIM40
ETIM 40
EC001794
INFOLINK
Data Sheet
HTML (Online)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    AGRO
    1159-50 - Mini equipment carrier
    KAISER
    1094-91 - Junction casing 80
    KAISER
    1202-04 - Conc. const. wall and ceil. trans. 30°
    KAISER
    9959 - Ceiling exit  for corrugated tubing
    KAISER
    1261-43 - Concrete construction oval funnel
    KAISER
    1261-42 - Concrete construction oval funnel
    KAISER
    1564-01 - Fire protection one-gang junction box
    KAISER
    1204-24 - Conc. const. end and transition bush
    KAISER
    1144-00 - Ceiling exit bush
    KAISER
    1155-02 - UP extension ring
    ABB Installation Products
    Covers
    American Cylinder
    LSC Series - Linear Slides Miniature Sizes
Previews
3D
Dimension
2D
Download CAD models