Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1159-70 - Installation housing for external insulation 100 - 160 mm
Bill of material
1159-70
CNSORDERNO
Order number
1159-70
HR
Hierarchy
00150.00100.0000
ENO
E number
372911309
BZ
Designation
Install. housing f. thermal insulation, for insulation thickness 100-160 mm, for luminaires CE up to Ø 86 mm
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Installation housing for rigid and swivelling LED built-in luminaire and installation accessories Installation in: insulated ceilings Length x Width x Height: 220 x 110 x 100-160 mm. Made of polystyrene, halogen-free, GWT 850°C Art. No.: 1159-70 / E No 372 911 309
LOD
Level of Details
L
Length
220 mm
B
Width
110 mm
H
Height
160 mm
DS
Insulation thickness
100 - 160
EL
Installation diameter luminaire / loudspeaker
68 - 86
ML
Max. wattage
8 W
ME
max. installation depth for LED luminaires
70 - 130
RKF
Cable or conduit entries up to max. ø 25 mm
5 mm
CNSMASSEXACT
Individual net weight
333 g
CNSVOLUMEEXACT
Volume
6.99 l
CNSEAN
EAN-Code
4013456547902
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    1159-71 - Extension element
    KAISER
    1159-60 - Telescope equipment carrier
    KAISER
    1159-24 - Universal equipment carrier
    KAISER
    1282-30 - Installation housing, HaloX® 180 with tunnel 190
    KAISER
    1282-11 - Install. housing, HaloX® 180 front part
Previews
3D
Dimension
2D
Download CAD models