Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1159-70 - Installion housing for external insulation 100 - 160 mm
Bill of material
1159-70
CNSORDERNO
Art. No.
1159-70
HR
Hierarchy
00150.00100.0000
ENO
E-Number
372911309
BZ
Type
Install. housing f. thermal insulation, for insulation thickness 100-160 mm, for luminaires CO up to Ø 86 mm
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
LOD
Level of Details
L
Length
220 mm
B
Width
110 mm
H
Height
160 mm
DS
Insulation thickness
100 - 160
EL
Ceiling exit (CE) Ø
68 - 86
ML
Max. lamp output
8 W
ME
Max. installation depth for the LED luminaires
70 - 130
RKF
Cable or conduit entries up to max. ø 25 mm
5 mm
CNSMASSEXACT
Individual net weight
333 g
CNSVOLUMEEXACT
Volume
6.99 l
CNSEAN
EAN-Code
4013456547902
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models