Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
1159-81 - Telescopic flush mounted box 1x1
Bill of material
1159-81-150
CNSORDERNO
Art. No.
1159-81
BZ
Designation
Telescopic flush mountingbox 1x1, for thermal insulation 80-200mm, GWFI 850°C acc. to EN 60695-2-11
DS
Insulation thickness
mm
Enter value for DS
Insulation thickness
mm
cm
inch
ft
LOD
Level of detail
L
Length
105 mm
B
Width
105 mm
CNSMAT
Material
Polyethylene
ES
Properties
non-halogen
GP
Glow wire test
850°C according to EN 60695-2-11
VT
Processing temperature
-5°C / + 60°C
ENO
E-No.
372001519
CNSMASSEXACT
Individual net weight
0.11 kg
CNSVOLUMEEXACT
Single volume
2.06 l
CNSEAN
EAN-Code
7611614251165
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Telescopic inlet box 1x1 Installation in: Insulated external facades (EWIS / EIFS) Length x Width x Height/Depth: 105 x 105 x 80-200 mm. Made from polyethylene, halogen-free, GWT 850°C Article No.: 1159-81 / E-No.: 372 001 519
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    AGRO
    9959 - Ceiling exit  for corrugated tubing
    AGRO
    9908.01 - Flush mounting junction box, square
    AGRO
    9911.01 - Flush mounting junction box, rectangular
    AGRO
    9909.01 - Flush mounting junction box, square
    AGRO
    9951 - Wall-outlet
    AGRO
    9924 - Flush-mounted box 2x2
    AGRO
    9922 - Flush-mounted box 2x1
    AGRO
    9923 - Flush-mounted box 3x1
    AGRO
    4550 - Formwork unit 1 x M20/25
    AGRO
    4555 - Formwork unit M20/25 - 25°
    AGRO
    4552 - Formwork unit universal
    AGRO
    9917 - Flush mounting transition box
    AGRO
    9909.03 - Moisture-proof cover with neoprene seal
    AGRO
    4558 - Formwork unit 2x M20/25
Previews
3D
Dimension
2D
Download CAD models