Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1159811 - AXC F XT SPLC 1000
Bill of material
PHOENIX CONTACT 1159811
MANUID
Product number of the Manufacturer
1159811
DESCSHORT
Short Description
PLC extension module
DESCLONG
Long Description
PLC extension module, PLCnext Control Extension, PROFIsafe F-Host, PROFIsafe F-Device, PLCnext Engineer.
MANUTYPEDESC
Manufacturer Type Description
AXC F XT SPLC 1000
PREVIEW
Preview
BAF016
width
45 mm
BAA020
height
125.893324 mm
AAF040
net weight
0.142 kg
BAB577
depth
75 mm
BAC078
Supply voltage type
DC
BAB888
Design
modular
BAD304
Bearing track assembly possible
Yes
AAT066
SILcl acc. to EN 62061
0
BAD722
suitable for safety functions
Yes
AAO502
Number of HW interfaces serial RS485
0
AAP342
Number of analog outputs
0
AAO494
Number of HW interfaces Industrial Ethernet
0
AAO495
Number of HW interfaces parallel
0
AAO496
Number of HW interfaces PROFINET
0
AAO500
Number of HW interfaces serial RS232
0
AAO501
Number of HW interfaces serial RS422
0
AAO507
Number of HW interfaces, other
0
AAO505
Number of HW interfaces Wireless
0
AAP341
Number of analog inputs
0
BAD293
Front installation possible
No
BAD296
Rack-assembly possible
No
BAD669
System components present
Yes
AAM271
wall mounting/direct mounting possible
No
AAP610
Number of outputs, digital
0
AAP508
Number of inputs, digital
0
BAD403
Optical interface present
No
BAD582
Redundancy-compatible present
No
AAF768
web-server present
No
AAO663
GTIN
4063151166663
AAW338
Manufacturer product designation
PLC extension module
AAU734
Manufacturer product description
The AXC F XT SPLC 1000 (SPLC 1000) is a left-alignable, safety-oriented control for operating PROFIsafe devices. The SPLC 1000 is connected to the AXC F 2152 or AXC F 3152 modular controllers from the PLCnext Control series.
AAO057
Product type
AXC F XT SPLC 1000
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4063151166663
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85371091
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models