Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Firma
Weidmüller
Opis
1165900050 - IE-C6FP8LB0050M40M40-B
Lista materiałowa
Weidmueller 1165900050
PREVIEW
Preview
MANUID
Manufacturer Product ID
1165900050
MANUTYPEDESC
Manufacturer Type Description
IE-C6FP8LB0050M40M40-B
DESCSHORT
Description short
Kabel Patch Ethernet, RJ45 IP 20, RJ45 IP 20, Liczba biegunów: 8, Długość: 5 m
DESCLONG
Description long
Gotowe do podłączenia linie danych Ethernet z przewodami miedzianymi.
GTIN
4032248956043
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAG324
flame retardant version
Yes
AAK270
color anti-kink sleeve
blue
AAK321
cable construction
4x2
AAK322
cable type
S/FTP
AAK335
type of anti-kink sleeve
moulded-on
AAK422
type of connector connection 1
RJ45 8(4)
AAK423
type of connector connection 2
RJ45 8(4)
AAK498
material connector of connector housing connection 1
Plastic
AAK499
material connector of connector housing connection 2
Plastic
AAL680
halogen free (according to EN 50267-2-2)
Yes
AAM031
locking lever present
Yes
AAM076
suitable for cable guide chain
No
BAB378
Color of coat
blue
BAB392
certificate/approval
CCLINK; CE; CULUS
BAD656
Without halogens
Yes
BAD993
shielded
Yes
BAD994
Without halogens as in EN 50267-2-3
Yes
BAE033
Flame resistant according to standard
According to IEC 60332-1-2
BAG975
degree of protection
IP20
BAI969
Length
5 m
AAF040
Mass
0.196 kg
AAD931
customs tariff number (TARIC)
85444210
URL
URL
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Pobierz modele CAD