Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1171601 - FOC-ST:A-SJ:C-HB02/4,5 PR L04
Bill of material
PHOENIX CONTACT 1171601
MANUID
Product number of the Manufacturer
1171601
DESCSHORT
Short Description
FO patch cable
DESCLONG
Long Description
Assembled FO cable, PROFINET cable type B, 200/230 µm PCF fiber, SC-RJ/IP67 push-pull metal housing to BFOC(ST)/IP20, PVC outer sheath, halogen-free, ozone- and UV-resistant, in conduit, for fixed indoor installation, length: 4.5 m
MANUTYPEDESC
Manufacturer Type Description
FOC-ST:A-SJ:C-HB02/4,5 PR L04
PREVIEW
Preview
INTNO
International product number
4063151196837
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
21
BAG975
degree of protection
IP20
AAK322
cable type
RJ45
BAI969
Length
4.500 m
AAO663
GTIN
4063151196837
AAW338
Manufacturer product designation
FO patch cable
AAU734
Manufacturer product description
Assembled FO cable, PROFINET cable type B, 200/230 µm PCF fiber, SC-RJ/IP67 push-pull metal housing to BFOC(ST)/IP20, PVC outer sheath, halogen-free, ozone- and UV-resistant, in conduit, for fixed indoor installation, length: 4.5 m
AAO057
Product type
FOC-ST:A-SJ:C-HB02/4,5 PR L04
AAY811
URI of the product
http://www.phoenixcontact.com/product/1171601
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
30
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85447000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models