Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1172135 - PTFIX 10/6X4-SI (5X20)
Bill of material
PHOENIX CONTACT 1172135
MANUID
Product number of the Manufacturer
1172135
DESCSHORT
Short Description
Distribution block
DESCLONG
Long Description
Distribution block, fuse type: G / 5 x 20, nom. voltage: 250 V, nominal current: 6.3 A, connection method: Push-in connection, Load contact, Rated cross section: 4 mm², cross section:  0.2 mm²- 6 mm², connection method: Push-in connection, Line contact, Rated cross section: 10 mm², cross section:  0.5 mm²- 16 mm², mounting type: for snapping onto a DIN rail adapter, Direct mounting with flange, color: black
MANUTYPEDESC
Manufacturer Type Description
PTFIX 10/6X4-SI (5X20)
PREVIEW
Preview
INTNO
International product number
4063151197995
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAH005
rated voltage
250 V
BAC740
Min. line cross section, rigid
0.200 mm^2
AAP530
Number of levels
1
BAC140
Combustibility class
V0
BAD774
Closing plate required
No
BAC487
material of insulation
Polyamide
BAC034
Connection type
Push-in connection
BAC375
Connection type 2
Push-in connection
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.200 mm^2
AAS575
Power loss per pole, current-dependent [PlIp]
1.020 W
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
BAC137
Width of spacing
87.800 mm
BAA351
color
Black
BAA018
length
28.600 mm
AAF040
net weight
0.048 kg
BAC676
Max. line cross section, flexible
4 mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
0.400 mm^2
BAC677
Max. line cross section, rigid
6 mm^2
BAC739
Min. line cross section, flexible
0.200 mm^2
BAB943
Design of safety block
G fuse 5x20
AAO663
GTIN
4063151197995
AAW338
Manufacturer product designation
Distribution block
AAU734
Manufacturer product description
Distribution block, fuse type: G / 5 x 20, nom. voltage: 250 V, nominal current: 6.3 A, connection method: Push-in connection, Load contact, Rated cross section: 4 mm², cross section:  0.2 mm²- 6 mm², connection method: Push-in connection, Line contact, Rated cross section: 10 mm², cross section:  0.5 mm²- 16 mm², mounting type: for snapping onto a DIN rail adapter, Direct mounting with flange, color: black
AAO057
Product type
PTFIX 10/6X4-SI (5X20)
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
8
QUANTITYINT
Quantity Scale
8
CTN
Customs tariff number
85369010
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models