Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1175957 - POTI SEALING PLUG
Bill of material
PHOENIX CONTACT 1175957
MANUID
Product number of the Manufacturer
1175957
DESCSHORT
Short Description
Closing cap
DESCLONG
Long Description
Sealing plug for protection against manipulation (adjustment of the DC output voltage) by sealing off the potentiometer opening
MANUTYPEDESC
Manufacturer Type Description
POTI SEALING PLUG
PREVIEW
Preview
INTNO
International product number
4063151206123
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAB664
material
Polycarbonate PC
BAA556
Connection type
not relevant
BAE337
Clothing size
6 mm
AAO663
GTIN
4063151206123
AAW338
Manufacturer product designation
Closing cap
AAU734
Manufacturer product description
Sealing plug for protection against manipulation (adjustment of the DC output voltage) by sealing off the potentiometer opening
AAO057
Product type
STEP3 SEALING PLUG
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85389099
COO
Country of origin
VN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
No generation actions are associated with this part