Вы можете оставить свои предложения через обратную связь или обратиться в онлайн службу поддержки клиентов, мы улучшим их в кратчайшие сроки:
Support
OK
??
-
등록
로그인
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
Please enable cookies in your browser for PARTcommunity to work
CAD モデル
ログイン
新規登録
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
すべてのカタログ
形状検索
スケッチ検索
Variable Search
認定カタログ
カテゴリ別
国
By Standards
利用可能なカタログ言語:
čeština
Deutsch
English
español
français
italiano
polski
русский
svenska
中文 (繁體)
русский
Weidmueller 1175990000
Weidmüller
Electric engineering, automation, process control engineering
Signal processing
Measuring transducer
Input isolator
Powered by
CADモデル選択
{weidmueller_qs/27/21/01/20/1175990000.prj},{NB=1175990000},{MANUID=1175990000},{AAB814=0},{AAB831=0},{AAB834=24},{AAB951=0},{AAC820=-25},{AAC821=70},{AAC969=0.500},{AAO517=0},{AAO518=0},{AAO519=0},{AAO520=0},{AAO521=0},{AAO522=0},{AAO523=0},{AAO524=0},{AAO525=0},{AAO526=0},{AAO527=0},{AAO528=0},{AAO529=0},{AAO530=0},{AAO531=0},{AAO532=0},{AAP481=0},{AAP482=0},{AAP483=0},{AAP484=0},{AAP485=0},{AAP486=0},{AAP487=0},{AAP488=0},{AAP489=0},{AAP490=0},{AAP491=0},{AAP492=0},{AAP493=0},{AAP494=0},{AAP495=0},{AAP496=0},{AAP497=0},{AAP498=0},{AAP499=1},{AAP500=0},{AAP501=0},{AAP502=0},{AAP503=0},{AAP504=0},{AAP561=0},{AAP564=0},{AAP565=0},{AAP566=0},{AAP567=1},{AAP569=0},{AAP570=0},{AAP571=0},{AAP572=0},{AAP573=0},{AAP574=0},{AAP575=0}
設計基準に一致する目的の製品を選択してください。選択可能な属性は、テーブルアイコン上にハイライトされています。選択は、テーブルアイコンや値をクリックすることでリセットできます。
パーツ比較に追加
選択可能な製品数: 1
HELP_VARIABLE
Company
Weidmüller
Description
1175990000 - ACT20M-CI-2CO-S
Bill of material
Weidmueller 1175990000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1175990000
MANUTYPEDESC
Manufacturer Type Description
ACT20M-CI-2CO-S
DESCSHORT
Short Description
Signal converter/insulator, Signal distributor, Input: 0(4)-20 mA, Output: 2 x 0(4) - 20 mA
DESCLONG
Long Description
Isolating amplifier for recording electrical and physical parameters. With electrical isolation, universally applicable.
GTIN
4032248969982
MANUNAME
Manufacturer Name
Weidmueller Group
AAB532
intrinsically safe according to EN 60947-5-6 NAMUR
No
AAB620
galvanic separation between the inputs present
Yes
AAB814
max. rated operating frequency
0
Hz
AAB831
max. rated supply voltage with AC
0
V
AAB834
max. rated supply voltage with DC
24
V
AAB951
min. rated operating frequency
0
Hz
AAC132
fault signal output present
No
AAC820
Min. operating temperature
-25
°C
AAC821
Max. operating temperature
70
°C
AAC969
power consumption
0.500
W
AAO517
Number of input ranges - 5mA ... + 5mA
0
AAO518
Number of input ranges +10 V ... -10 V
0
AAO519
Number of input ranges +5 V ... 5 V
0
AAO520
Number of input ranges 0 mA ... 10 mA
0
AAO521
Number of input ranges 0 mA ... 20 mA
0
AAO522
Number of input ranges 0 mA ... 5 mA
0
AAO523
Number of input ranges 0 mV ... 100 mV
0
AAO524
Number of input ranges 0 mV ... 200 mV
0
AAO525
Number of input ranges 0 mV ... 300 mV
0
AAO526
Number of input ranges 0 mV ... 500 mV
0
AAO527
Number of input ranges 0 mV ... 60 mV
0
AAO528
Number of input ranges 0 V ... 1 V
0
AAO529
Number of input ranges 0 V ... 10 V
0
AAO530
Number of input ranges 0 V ... 2 V
0
AAO531
Number of input ranges 0 V ... 2.5 V
0
AAO532
Number of input ranges 0 V ... 20 V
0
AAP481
Number of input ranges 0 V ... 24 V
0
AAP482
Number of input ranges 0 V ... 30 V
0
AAP483
Number of input ranges 0 V ... 5 V
0
AAP484
Number of input ranges -1 V ... +1 V
0
AAP485
Number of input ranges 1 V ... 5 V
0
AAP486
Number of input ranges -10 mA ... +10 mA
0
AAP487
Number of input ranges -10 V ... +10 V
0
AAP488
Number of input ranges 10 V ... 0 V
0
AAP489
Number of input ranges 10 V ... 2 V
0
AAP490
Number of input ranges -100 mV ... +100 mV
0
AAP491
Number of input ranges -2 V ... +2 V
0
AAP492
Number of input ranges 2 V ... 10 V
0
AAP493
Number of input ranges -2.5 V ... + 2.5 V
0
AAP494
Number of input ranges -20 mA ... +20 mA
0
AAP495
Number of input ranges 20 mA ... 0 mA
0
AAP496
Number of input ranges 20 mA ... 4 mA
0
AAP497
Number of input ranges -20 V ... +20 V
0
AAP498
Number of input ranges -300 mV ... +300 mV
0
AAP499
Number of input ranges 4 mA ... 20 mA
1
AAP500
Number of input ranges -5 V ... +5 V
0
AAP501
Number of input ranges 5 V ... 0 V
0
AAP502
Number of input ranges 5 V ... 1 V
0
AAP503
Number of input ranges -500 mV ... +500 mV
0
AAP504
Number of input ranges -60 mV ... +60 mV
0
AAP561
Number of output circuits transistor antivalent
0
AAP564
Number of output circuits transistor potential-free
0
AAP565
Number of output ranges +5 V ... -5 V
0
AAP566
number of output ranges 0 mA ... 10 mA
0
AAP567
Number of output ranges 0 mA ... 20 mA
1
AAP569
Number of output ranges 0 mA ... 5 mA
0
AAP570
number of output ranges 0 mV ... 100 mV
0
AAP571
Number of output ranges 0 mV ... 200 mV
0
AAP572
Number of output ranges 0 mV ... 300 mV
0
AAP573
Number of output ranges 0 mV ... 500 mV
0
AAP574
Number of output ranges 0 mV ... 60 mV
0
AAP575
Number of output ranges 0 V ... 1 V
0
AAP576
Number of output ranges 0 V ... 10 V
0
AAP577
number of output ranges 0 V ... 2 V
0
AAP578
Number of output ranges 0 V ... 2.5 V
0
AAP579
number of output ranges 0 V ... 20 V
0
AAP580
Number of output ranges 0 V ... 24 V
0
AAP581
Number of output ranges 0 V ... 30 V
0
AAP582
Number of output ranges 0 V ... 5 V
0
AAP583
Number of output ranges -1 V ... +1 V
0
AAP584
Number of output ranges 1 V ... 5 V
0
AAP585
Number of output ranges -10 mA ... +10 mA
0
AAP586
Number of output ranges -10 V ... +10 V
0
AAP587
Number of output ranges -10 V ... +10 V
0
AAP588
Number of output ranges 10 V ... 0 V
0
AAP589
Number of output ranges 10 V ... 2 V
0
AAP590
Number of output ranges -100 mV ... +100 mV
0
AAP591
Number of output ranges -2 V ... +2 V
0
AAP592
Number of output ranges 2 V ... 10 V
0
AAP593
Number of output ranges -2.5 V ... +2.5 V
0
AAP594
Number of output ranges -20 mA ... +20 mA
0
AAP595
Number of output ranges 20 mA ... 0 mA
0
AAP596
Number of output ranges 20 mA ... 4 mA
0
AAP597
Number of output ranges -20 V ... +20 V
0
AAP598
Number of output ranges -300 mV ... +300 mV
0
AAP599
Number of output ranges 4 mA ... 20 mA
1
AAP601
Number of output ranges -5 mA ... +5 mA
0
AAP602
Number of output ranges -5 V ... +5 V
0
AAP603
Number of output ranges 5 V ... 0 V
0
AAP604
Number of output ranges 5 V ... 1 V
0
AAP605
Number of output ranges -500 mV ... +500 mV
0
AAP606
Number of output ranges -60 mV ... +60 mV
0
BAA020
height
112.500
mm
BAA303
Power loss, static, current-independent [Pls]
0.500
W
BAB577
depth
114.300
mm
BAD831
Design of electrical connection
Screw connection
BAF016
width
6.100
mm
BAG975
degree of protection
IP20
AAF040
Mass
0.084
kg
AAD931
customs tariff number (TARIC)
90328900
URL
URL
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
2D
ダウンロード(CADデータ)
CADデータ生成
PDFデータシート生成
見積り依頼書