Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Zierick
Description
1183 - #30 AWG Mini Torsion IDC
Bill of material
1183
PN
Part Number
1183
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Zierick
    1286 - Insulation Piercing Crimp Connectors
    Zierick
    1245 - Insulation Displacement Connectors (IDC)
    Zierick
    1182 - #30 AWG Mini Torsion IDC
    Zierick
    1307 - SMT Crimp Terminal
    Zierick
    5088_strain_relief - strain relief
    Zierick
    5044_strain_relief - strain_relief
    Zierick
    6291 - SMT/THT Tab
    Zierick
    A2-680-0 - Solid Pins
    Zierick
    1237 - Universal Tab Receptacles
    Zierick
    1238 - Universal Tab Receptacles
    Zierick
    1230 - Clips
    Zierick
    1278 - 0.187" (4.75mm)
    Zierick
    6073-490 - Accu-Post
    Zierick
    a1_625 - Solid Pins
Previews
3D
Dimension
2D
Download CAD models