카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1185519 - CASE PTI INSTA L-BOXX DE
Bill of material
PHOENIX CONTACT 1185519
MANUID
Product number of the Manufacturer
1185519
DESCSHORT
Short Description
Starter kit
DESCLONG
Long Description
Starter kit, Installation terminal block starter set in a practical Sortimo L-BOXX 102 system case. 108 PTI installation terminal blocks, cross section 0.14 mm² to 16 mm², 19 end covers, 5 support brackets, 20 plug-in bridges, 1 screwdriver, marking material, and accessories, color: black
MANUTYPEDESC
Manufacturer Type Description
CASE PTI INSTA L-BOXX DE
PREVIEW
Preview
INTNO
International product number
4063151226312
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAO663
GTIN
4063151226312
AAW338
Manufacturer product designation
Starter kit
AAU734
Manufacturer product description
Starter kit, Installation terminal block starter set in a practical Sortimo L-BOXX 102 system case. 108 PTI installation terminal blocks, cross section 0.14 mm² to 16 mm², 19 end covers, 5 support brackets, 20 plug-in bridges, 1 screwdriver, marking material, and accessories, color: black
AAO057
Product type
CASE PTI INSTA L-BOXX DE
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.