Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1185710000 - SKMUS M32-W
Bill of material
Weidmueller 1185710000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1185710000
MANUTYPEDESC
Manufacturer Type Description
SKMUS M32-W
DESCSHORT
Short Description
Locknut for cable gland (metal) SKMU SS (stainless steel locknut) M 32, Stainless steel 1.4404
DESCLONG
Long Description
Locknut for mounting metal cable glands.
GTIN
4050118233759
MANUNAME
Manufacturer Name
Weidmueller Group
AAG623
wrench width 1
38 mm
AAH500
glass-fiber reinforced
No
AAS481
type of connection thread
metric
BAB664
material
stainless steel - 1.4404
BAD656
Without halogens
Yes
AAF040
Mass
0.014 kg
AAD931
customs tariff number (TARIC)
73181639
AAO263
Country of customs tariff number
Germany
URL
URL
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models