Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1187192 - PTFIX 1,5-KNX-NS35
Bill of material
PHOENIX CONTACT 1187192
MANUID
Product number of the Manufacturer
1187192
DESCSHORT
Short Description
Distribution block
DESCLONG
Long Description
Distribution block, for KNX bus in building installation, individual block is bridged internally, color in accordance with EIB cable coding, arrangement: inline, nom. voltage: 500 V, nominal current: 17.5 A, connection method: Push-in connection, cross section: 0.14 mm² - 2.5 mm², mounting type: NS 15, NS 35/7,5, NS 35/15
MANUTYPEDESC
Manufacturer Type Description
PTFIX 1,5-KNX-NS35
PREVIEW
Preview
INTNO
International product number
4063151230456
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAH005
rated voltage
500 V
AAS574
Rated current [In] for the power loss specification
17.500 A
BAC740
Min. line cross section, rigid
0.140 mm^2
AAF726
rated current
17.500 A
AAP403
Number of contact points per level
24
BAC140
Combustibility class
V0
BAD123
Levels internally bridged
No
BAD774
Closing plate required
No
BAC487
material of insulation
Polyamide
BAC034
Connection type
Push-in connection
BAC375
Connection type 2
Push-in connection
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.140 mm^2
AAS575
Power loss per pole, current-dependent [PlIp]
0.560 W
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
BAC137
Width of spacing
21.600 mm
BAC476
height at lowest possible mounting
24.400 mm
BAA018
length
58.100 mm
BAG640
Assembly type
Top-hat rail TH15
AAF040
net weight
0.023 kg
BAC676
Max. line cross section, flexible
1.500 mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm^2
BAC677
Max. line cross section, rigid
2.500 mm^2
BAC739
Min. line cross section, flexible
0.140 mm^2
AAO663
GTIN
4063151230456
AAW338
Manufacturer product designation
Distribution block
AAU734
Manufacturer product description
Distribution block, for KNX bus in building installation, individual block is bridged internally, color in accordance with EIB cable coding, arrangement: inline, nom. voltage: 500 V, nominal current: 17.5 A, connection method: Push-in connection, cross section: 0.14 mm² - 2.5 mm², mounting type: NS 15, NS 35/7,5, NS 35/15
AAO057
Product type
PTFIX 1,5-KNX-NS35
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85369010
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models