Catalog navigation
CAD model selection
Selectable products: 118
HELP_VARIABLE
Company
Gühring
Description
1199 - DIN 338 "FIRE" DRILL
Bill of material
1199 6.100
J21
Item ID
J23
Item Description
FIRE BOHRER
J22
Item Name
M42 NANOFIRE SPIRALBOHRER DIN 338RN ZYL
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
M42
J1
Standard Number
DIN 338
J8
Treatment
BVB
A11
Cutting Diameter min
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
1
B3
Protruding Length
mm
B4
Usable Length
mm
B5
Overall Length
mm
B6
Flute Length
mm
B71
Function Length
mm
C3
Connection Diameter, Machine Side
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
f11
D1
Number of Cutting Edges
2
D7
Weight
kg
NSM
Standard of Characteristics
DIN4000-81
E1
Point Angle, Step Included Angle
135 Grad
F1
Cutting Direction
R
H11
Cutting Tool Material
HSS-E
H5
Coating
NANOFIRE
B7
Point Length
mm
C4
Shank Length
mm
D2
Helix Direction
R
D3
Helix Angle
30 Grad
H22
Coolant Exit Style Code
0
BLD
Tool Style Code
1
J6
Connection Code, Machine Side
J61
Connection Code, Machine Side ISO 13399
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models