Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1199677 - E-WML 12 (25X19)R
Bill of material
PHOENIX CONTACT 1199677
MANUID
Product number of the Manufacturer
1199677
DESCSHORT
Short Description
Wire-wrap label
DESCLONG
Long Description
Wire-wrap label, Roll, white, unlabeled, can be labeled with: THERMOMARK E.WRAP, mounting type: adhesive, cable diameter range: 6 ... 12.1 mm, lettering field size: 25.4 x 19.1 mm, Number of individual labels: 2750
MANUTYPEDESC
Manufacturer Type Description
E-WML 12 (25X19)R
PREVIEW
Preview
INTNO
International product number
4063151262426
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
25.400 mm
BAA351
color
White
BAA018
length
57.200 mm
BAG640
Assembly type
quick fastening
AAF040
net weight
0.816 kg
AAZ234
Marking process
Thermal transfer for rolls
AAH043
type of delivery
Castor
AAZ230
Number of units per delivery form
2750
BAD656
Without halogens
No
BAB664
material
PVC
AAZ223
Smudge resistance
DIN EN 61010-1 (VDE 0411-01):2020-03
AAZ224
UV resistance
ISO 4892-2:2013-03 (following)
BAC732
Min. cable diameter
6 mm
BAC624
Max. diameter of conductors
12.100 mm
BAC708
Min. diameter of conductors
6 mm
AAO663
GTIN
4063151262426
AAW338
Manufacturer product designation
Wire-wrap label
AAU734
Manufacturer product description
Wire-wrap label, Roll, white, unlabeled, can be labeled with: THERMOMARK E.WRAP, mounting type: adhesive, cable diameter range: 6 ... 12.1 mm, lettering field size: 25.4 x 19.1 mm, Number of individual labels: 2750
AAO057
Product type
E-WML 12 (25X19)R
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39191012
COO
Country of origin
FR
DEEPLINK
Deeplink
Deeplink
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Stáhnout CAD model
Tento prvek nejde vygenerovat