Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SFS
Description
11R Ø 20 - Adjustable hinge with security screws for entrance doors
Bill of material
1272282
ARTNR
art. No
MD
Material Description
PG
Product Group
11R-20-000
FN
Finish
MAT
Material
ROT
Rotation
°
APM
Application Material
Timber
APC
Application Construction
Rebated
SSC
Salt Spray Class
5
HD
Hinge Diameter
20
LOAD
Load Capacity For 2 Hinges
120
APP
Application
For timber doors
A
20.0 mm
B
112.0 mm
C
56.0 mm
D1
65.0 mm
D2
55.0 mm
E1
9.5 mm
E2
8.4 mm
F1
29.0 mm
F2
32.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models