Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
voestalpine
Description
12.3 - Cam stroke plates / Steel hardened without lubricant
Bill of material
18202
IDENTNR
Code-No.
B
Width b
mm
B1
Width b1 ±0.2
mm
A
Angle ( ° )
STK
Cheese head screw DIN EN ISO 4762
D1
H13
13 mm
D2
H13
20 mm
S
35 mm
S2
20 mm
R
1 mm
R1
3 mm
R2
5 mm
R3
±0.2
15 mm
L
±0.05
75 mm
L1
±0.5
35 mm
L2
17.5 mm
GEWICHT
Weight
kg
CTN
Customs tariff number
84833080
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models