Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1200292 - SF-SOCKET SET 47
Bill of material
PHOENIX CONTACT 1200292
MANUID
Product number of the Manufacturer
1200292
DESCSHORT
Short Description
Tool set
DESCLONG
Long Description
Tool set
MANUTYPEDESC
Manufacturer Type Description
SF-SOCKET SET 47
PREVIEW
Preview
INTNO
International product number
4055626388113
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAI349
number of blind nut inserts
21
AAL690
heating- + sanitary mechanic set present
No
AAL494
e-mechanic set present
No
AAI278
number of cable cutters
0
AAI286
number of crosshead screwdrivers (PH)
0
AAI287
number of crosshead screwdrivers (PZ)
0
AAI257
number of files
0
AAI299
number of finishing tools glass fiber cable
0
AAI260
number of fork spanners
0
AAI259
number of guiding drills
0
AAI327
number of hole edge core drills
0
AAI298
number of hole saws
0
AAI268
number of hot air guns
0
AAI272
number of HSS spiral drills
0
AAL333
number of measuring devices
0
AAI351
number of open-end spanners
0
AAI328
number of ring spanners
0
AAI367
number of screwdrivers (hexalobular)
0
AAI341
number of slotted screwdrivers
0
AAI350
number of socket spanners
13
AAI359
number of step drills
0
AAI354
number of stone drills
0
AAI283
number of tools for coaxial cable
0
AAI271
number of wood borers
0
BAG237
Packaging
case
AAI592
total number of tools
47
AAO663
GTIN
4055626388113
AAW338
Manufacturer product designation
Tool set
AAU734
Manufacturer product description
1/4" socket set, 47-piece, 1/4" reversible ratchet, 48 teeth with fast locking system, 50 mm and 100 mm 1/4" extensions, 1/4" screwdriver handle, 150 mm 1/4" flexible extension, 1/4" Cardan joint, 1/4" T-handle 2 x 1/4" bit adapter, 13 knurled 1/4" sockets, wrench size: 4 / 4.5 / 5 / 5.5 / 6 / 7 / 8 / 9 / 10 / 11 / 12 / 13 / 14 mm, 21 knurled socket bits: 6 x Torx® T10, T15, T20, T25, T30, T40, 6 x Hex 3, 4, 5, 6, 7, 8 mm, 3 x Phillips recess® PH1, PH2, PH3, 3 x Pozidriv® PZ1, PZ2, PZ3, 3 x slotted 4, 5.5, 7 mm, Allen wrench Hex 1.27, 1.5, 2, 2.5 mm, breakage and impact-resistant plastic case with metal fastening
AAO057
Product type
SF-SOCKET SET 47
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82060000
COO
Country of origin
TW
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
No generation actions are associated with this part