Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1200303 - SF-BIT-HEX 5-89 S
Bill of material
PHOENIX CONTACT 1200303
MANUID
Product number of the Manufacturer
1200303
DESCSHORT
Short Description
Screw insert
DESCLONG
Long Description
Screwdriver, silver
MANUTYPEDESC
Manufacturer Type Description
SF-BIT-HEX 5-89 S
PREVIEW
Preview
INTNO
International product number
4055626444673
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
62
AAO663
GTIN
4055626444673
AAW338
Manufacturer product designation
Screw insert
AAU734
Manufacturer product description
Screw bit, hexagon, E6.3-1/4" drive, size: Hex 5 x 89 mm, hardened, suitable for holder according to DIN 3126-F6.3/ISO 1173
AAO057
Product type
SF-BIT-HEX 5-89 S
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
82079030
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part