Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
120090
Bill of material
1200905080
PN
Part Number
1200905080
DESC
Description
Nano-Change (M8) Receptacle, M8 x 1.0 Mounting Threads, Male (Straight) with Back Mounting Pins, with 5 Poles on Mating Side
CT
Coupling Type
External Thread
CURRENT
Current - Maximum per Contact
4.0 A
GENDER
Gender
Male
ORIENTATION
Orientation
Straight
POLES
Poles
5
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models