Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1200993 - USA 10 BK
Bill of material
PHOENIX CONTACT 1200993
MANUID
Product number of the Manufacturer
1200993
DESCSHORT
Short Description
Rail adapters
DESCLONG
Long Description
Rail adapters, for M3 screws, length: 42.6 mm, width: 10 mm, height: 19 mm, color: black
MANUTYPEDESC
Manufacturer Type Description
USA 10 BK
PREVIEW
Preview
INTNO
International product number
4017918255879
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAO663
GTIN
4017918255879
AAW338
Manufacturer product designation
Rail adapters
AAU734
Manufacturer product description
Rail adapters, for M3 screws, length: 42.6 mm, width: 10 mm, height: 19 mm, color: black
AAO057
Product type
USA 10 BK
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
25
QUANTITYINT
Quantity Scale
25
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models