Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1201002 - NS 32 PERF 2000MM-VPE 10
Bill of material
PHOENIX CONTACT 1201002
MANUID
Product number of the Manufacturer
1201002
DESCSHORT
Short Description
DIN rail perforated
DESCLONG
Long Description
DIN rail perforated, acc. to EN 60715, material: Steel, galvanized, passivated with a thick layer, G profile, color: silver, Pack of 10 (20 m)
MANUTYPEDESC
Manufacturer Type Description
NS 32 PERF 2000MM-VPE 10
PREVIEW
Preview
INTNO
International product number
4017918017132
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA018
length
2000 mm
BAF016
width
2000 mm
BAA020
height
32 mm
AAF040
net weight
1.380 kg
BAB664
material
Steel
BAB888
Design
G track G32
BAF785
Surface
Galvanized
AAC899
Bore holes distance, centric
25 mm
BAE496
min. thickness
1.500 mm
AAF567
type of surface treatment
galvanized
AAG077
base height
32 mm
AAG076
punching present
Yes
AAC397
rail version according to standard
DIN EN 60715
AAO740
Hole, form of
Oblong hole
AAG011
thickness of material
1.500 mm
AAO663
GTIN
4017918017132
AAW338
Manufacturer product designation
DIN rail perforated
AAU734
Manufacturer product description
DIN rail perforated, acc. to EN 60715, material: Steel, galvanized, passivated with a thick layer, G profile, color: silver, Pack of 10 (20 m)
AAO057
Product type
NS 32 PERF 2000MM-VPE 10
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
72166190
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models