Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Společnost
Weidmüller
Popis
1201210025 - SAIL-M8GRJ45-4S0.25UIE
Kusovník
Weidmueller 1201210025
PREVIEW
Preview
MANUID
Manufacturer Product ID
1201210025
MANUTYPEDESC
Manufacturer Type Description
SAIL-M8GRJ45-4S0.25UIE
DESCSHORT
Description short
Kabel EtherCat (sestavený) Přípojka, Počet pólů: 4, 0.25 m
DESCLONG
Description long
Datové linky EtherCat připravené k zapojení s měděnými vodiči.
GTIN
4050118045437
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAD244
Category
5E
AAG324
flame retardant version
Yes
AAK335
type of anti-kink sleeve
without
AAK498
material connector of connector housing connection 1
Plastic
AAK499
material connector of connector housing connection 2
Plastic
AAL680
halogen free (according to EN 50267-2-2)
Yes
AAM031
locking lever present
No
AAM076
suitable for cable guide chain
Yes
BAB378
Color of coat
green
BAB392
certificate/approval
CE; UKCA
BAD656
Without halogens
Yes
BAD993
shielded
Yes
BAD994
Without halogens as in EN 50267-2-3
Yes
BAD999
Oil-resistant in accordance EN 60811-2-1
Yes
BAG975
degree of protection
IP67
BAI969
Length
0.250 m
AAF040
Mass
0.018 kg
AAD931
customs tariff number (TARIC)
85444290
URL
URL
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Stáhnout CAD model