Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1201210050 - SAIL-M8GRJ45-4S0.5UIE
Bill of material
Weidmueller 1201210050
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1201210050
MANUTYPEDESC
Manufacturer Type Description
SAIL-M8GRJ45-4S0.5UIE
DESCSHORT
Short Description
EtherCat Cable (assembled) Number of poles: 4, 0.5 m
DESCLONG
Long Description
Ready-for-connection EtherCat data lines with copper wires.
GTIN
4050118538618
MANUNAME
Manufacturer Name
Weidmueller Group
AAD244
Category
5E
AAG324
flame retardant version
Yes
AAK335
type of anti-kink sleeve
without
AAK498
material connector of connector housing connection 1
Plastic
AAK499
material connector of connector housing connection 2
Plastic
AAL680
halogen free (according to EN 50267-2-2)
Yes
AAM031
locking lever present
No
AAM076
suitable for cable guide chain
Yes
BAB378
Color of coat
green
BAB392
certificate/approval
CE; UKCA
BAD656
Without halogens
Yes
BAD993
shielded
Yes
BAD994
Without halogens as in EN 50267-2-3
Yes
BAD999
Oil-resistant in accordance EN 60811-2-1
Yes
BAG975
degree of protection
IP67
BAI969
Length
0.500 m
AAF040
Mass
0.026 kg
AAD931
customs tariff number (TARIC)
85444290
URL
URL
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models