Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
12016, 12015_m - Tool Hanger
Bill of material
12016
PN
Part No.
DESC
Description
Tool Hanger
MAT
Material
Nylon
COL
Color
Black
A
26.00 mm
B
60.00 mm
C
C Dia.
10.50 mm
D
mm
E
4.20 mm
F
7.60 mm
W
Weight
.009 kg
CC
Compatibility Code
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models