Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1201701 - NS 35/15 BLK UNPERF 2000MM-VPE 10
Bill of material
PHOENIX CONTACT 1201701
MANUID
Product number of the Manufacturer
1201701
DESCSHORT
Short Description
DIN rail, unperforated
DESCLONG
Long Description
DIN rail, unperforated, similar to EN 60715, material: Steel, uncoated, Standard profile, color: white aluminum, Pack of 10 (20 m)
MANUTYPEDESC
Manufacturer Type Description
NS 35/15 BLK UNPERF 2000MM-VPE 10
PREVIEW
Preview
INTNO
International product number
4017918155490
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
BAA018
length
2000 mm
BAF016
width
2000 mm
BAA020
height
35 mm
AAF040
net weight
1.350 kg
BAB664
material
Steel
BAB888
Design
Supporting rail
BAF785
Surface
untreated
BAE496
min. thickness
1.500 mm
AAF567
type of surface treatment
untreated
AAG077
base height
27 mm
AAG076
punching present
No
AAC397
rail version according to standard
DIN EN 60715
AAO740
Hole, form of
Without
AAG011
thickness of material
1.500 mm
AAO663
GTIN
4017918155490
AAW338
Manufacturer product designation
DIN rail, unperforated
AAU734
Manufacturer product description
DIN rail, unperforated, similar to EN 60715, material: Steel, uncoated, Standard profile, color: white aluminum, Pack of 10 (20 m)
AAO057
Product type
NS 35/15 BLK UNPERF 2000MM-VPE 10
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
72166190
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models