Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
12019_in - Double Ball Catch
Bill of material
12019
PN
Part No.
12019
MAT
Material
Fiberglass-Reinforced Nylon
COL
Color
Black
A
2.913 Inch
B
2.244 Inch
C
0.906 Inch
D
0.591 Inch
E
1.457 Inch
F
1.142 Inch
G
1.850 Inch
H
0.276 Inch
J
0.630 Inch
W
Weight
.08 Lbs.
CC
Compatibility Code
8-15, 8-40, 10-45
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models