Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1202-29 - Conc. const. wall and ceil. trans. 30°
Bill of material
1202-29
CNSORDERNO
Art. No.
1202-29
BZ
Designation
Conc. const. wall and ceil. trans. 30°, for M32 conduit, with plaster skin, 2-part, 80 x 41 x 83 mm
LOD
Level of details
L
Length
80 mm
B
Width
41 mm
H
Height
83 mm
R
DIN EN conduit Ø
32 mm
AT
Number of parts
2
SF
Visible area Ø
35 mm
CNSMASSEXACT
Individual net weight
25.000 g
CNSVOLUMEEXACT
Single volume
0.266 l
CNSEAN
EAN code
4013456350212
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Wall and ceiling transition 30° for conduits diameter 32 mm, on-site mixed concrete (1202-29), plastic, halogen-free, fire-resistance 650°C, for connecting installation conduits or as a wall or ceiling exit, for fixing nails on on-site mixed concrete formwork, with support element attachment Diameter 20 mm for fitting to the opposing formwork, to the formwork side, sealed with plaster skin, 2-part, for DIN EN conduits diameter 32 mm, Length x Width x Height: 80 x 41 x 83 mm, visible surface after striking of formwork Ø 35 mm Manufacturer / Type Kaiser Art. No.: 1202-29
ETIM40
ETIM 40
EC001796
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models