Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
12022_m - Roller Wheel
Bill of material
12022
PN
Part No.
12022
DESC
Description
Roller Wheel
MAT
Material
Fiberglass Reinforced Nylon
COL
Color
Black
A
58.00 mm
B
30.00 mm
C
48.40 mm
D
D Dia.
22.00 mm
E
E Dia.
10.00 mm
W
Weight
.1545 kg
CC
Compatibility Code
10-45
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models