Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1202577 - E/UK-NS 35
Bill of material
PHOENIX CONTACT 1202577
MANUID
Product number of the Manufacturer
1202577
DESCSHORT
Short Description
End clamp
DESCLONG
Long Description
End clamp, material: PA, color: gray
MANUTYPEDESC
Manufacturer Type Description
E/UK-NS 35
PREVIEW
Preview
INTNO
International product number
4017918017927
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAC140
Combustibility class
V0
BAC137
Width of spacing
9.500 mm
BAC476
height at lowest possible mounting
35 mm
BAA351
color
Grey
BAA018
length
48.600 mm
BAG640
Assembly type
Top-hat rail TH35
AAF040
net weight
0.009173 kg
BAB664
material
Polyamide (PA)
BAB838
Type of locking
screwable
AAO663
GTIN
4017918017927
AAW338
Manufacturer product designation
End clamp
AAU734
Manufacturer product description
End clamps, for supporting the ends of double-level and three-level terminal blocks, width: 10 mm, color: gray
AAO057
Product type
E/UK-NS 35
AAY811
URI of the product
http://www.phoenixcontact.com/product/1202577
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
39269097
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models