Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
12030_in - Cover Cap for Inside Corner Brackets
Bill of material
12030
PN
Part No.
12030
MAT
Material
Fiberglass-Reinforced Nylon
COL
Color
Black
A
0.610 Inch
B
1.260 Inch
C
0.118 Inch
W
Weight
.010 lbs.
FO
Fits On
14054
CC
Compatibility Code
6-10, 6-25
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models