Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
12032 - Cover Cap for Inside Corner Brackets
Bill of material
12032
PN
Part No.
12032
SERIES
Series
30 Series
MAT
Material
Fiberglass-Reinforced Nylon
COL
Color
Black
A
27.60 mm
B
44.60 mm
C
4.03 mm
W
Weight
.004 kg
FO
Fits On
Zinc Gusseted Bracket - 30 Series
CC
Compatibility Code
8-30
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models