Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
12033 - Cover Cap for Inside Corner Brackets
Bill of material
12033
PN
Part No.
12033
MAT
Material
Fiberglass-Reinforced Nylon
COL
Color
Black
A
45.20 mm
B
27.60 mm
C
6.00 mm
D
6.00 mm
W
Weight
.004 kg
FO
Fits On
14071 and 14073
CC
Compatibility Code
8-30
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models