Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
12038_m - Cover Cap for Inside Corner Brackets
Bill of material
12038
PN
Part No.
12038
MAT
Material
Fiberglass-Reinforced Nylon
COL
Color
Black
A
37.60 mm
B
106.00 mm
C
4.00 mm
W
Weight
.012 kg
FO
Fits On
14103, 14098, 14102, 14101
CC
Compatibility Code
8-15, 8-40, 10-45
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models