Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
12045 - Square Cover Cap for 3-Way Corner Bracket
Bill of material
12045
PN
Part No.
12045
MAT
Material
Fiberglass-Reinforced Nylon
COL
Color
Black
A
40.00 mm
B
B Dia.
5.00 mm
C
2.00 mm
W
Weight
.015 kg
FO
Fits On
14114
CC
Compatibility Code
8-40
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models