Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
12047 - Angle Cover Cap for 3-Way Corner Bracket
Bill of material
12047
PN
Part No.
12047
MAT
Material
Fiberglass-Reinforced Nylon
COL
Color
Black
A
40.00 mm
B
B Dia.
5.00 mm
C
2.00 mm
W
Weight
.008 kg
FO
Fits On
14114
CC
Compatibility Code
8-40 (40-4045-LITE)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models