Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
80/20
Description
12049, 12050, 14192_in_ - Plastic Panel Mount Block with Square Nut
Bill of material
12049
PN
Part No.
MAT
Material
Fiberglass-Reinforced Nylon
FIN
Finish
Black
A
0.886 Inch
B
0.984 Inch
C
0.728 Inch
D
0.248 Inch
THRD
Nut Thread
W
Weight
.020 lbs.
CC
Compatibility Code
8-15, 8-30, 8-40, 10-45
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models