Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
12057, 12058_in - Panel Mount Block
Bill of material
12057
PN
Part No.
MAT
Material
Die-Cast Zinc
COL
Color
Black
THRD
Nut Thread
M6
A
1.181 Inch
B
0.551 Inch
C
0.276 Inch
D
0.323 Inch
E
E (Slot)
Inch
F
0.157 Inch
G
0.252 Inch
H
H Dia.
0.268 Inch
J
0.807 Inch
K
0.394 Inch
W
Weight
.130 Lbs.
CC
Compatibility Code
8-15, 8-40
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models